ADUM1286

PRODUCTION

3kV rms, Default Low, Dual-Channel Digital Isolators (1/1 Channel Directionality)

Part Models
12
1ku List Price
Starting From $1.13

Part Details

  • Up to 100 Mbps data rate (NRZ)
  • Low propagation delay: 23 ns typical
  • Low dynamic power consumption
  • Bidirectional communication
  • 3.3 V to 5 V level translation
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/μs
  • Default high output: ADuM1280/ADuM1281
  • Default low output: ADuM1285/ADuM1286
  • Narrow body, RoHS-compliant, 8-lead SOIC
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 3000 VRMS for 1 minute
    • IEC/EN/CSA 62368-1
    • IEC/CSA 61010-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 565 VPEAK
  • AEC-Q100 qualified for automotive applications
ADUM1286
3kV rms, Default Low, Dual-Channel Digital Isolators (1/1 Channel Directionality)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM321N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADuM1286 IBIS Models 1

Latest Discussions

Recently Viewed