ADUM1100

PRODUCTION

iCoupler Digital Isolator

Part Models
12
1ku List Price
Starting From $1.66

Part Details

  • High data rate: dc to 100 Mbps (NRZ)
  • Compatible with 3.3 V and 5.0 V operation/level translation
  • 125°C maximum operating temperature
Low Power Operation
  • 5 V operation
    1.0 mA maximum @ 1 Mbps
    4.5 mA maximum @ 25 Mbps
    16.8 mA maximum @ 100 Mbps
  • 3.3 V operation
    0.4 mA maximum @ 1 Mbps
    3.5 mA maximum @ 25 Mbps
    7.1 mA maximum @ 50 Mbps
  • 8-lead SOIC_N package (RoHS compliant version available)
  • High common-mode transient immunity: >25 kV/μs
Safety and Regulatory Information
  • UL recognized
  • 2500 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice 5A
  • VDE Certificate of Conformity
    DIN V VDE V 0884-10
    (VDE V 0884-10):2006-12
    VIORM = 560 V peak
ADUM1100
iCoupler Digital Isolator
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADUM321N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

CN0159
Universal Serial Bus (USB) Cable Isolator Circuit

Latest Discussions

Recently Viewed