ADM3052

PRODUCTION

Isolated CAN Transceiver with Integrated High Voltage, Bus-Side, Linear Regulator

Part Models
2
1ku List Price
Starting From $4.31

Part Details

  • 5 kV rms isolated CAN transceiver
  • Integrated V+ linear regulator
  • Bus side powered by V+ and V
  • 11 V to 25 V operation on V+
  • 5 V or 3.3 V operation on VDD1
  • Complies with ISO 11898 standard
  • High speed data rates up to 1 Mbps
  • Short-circuit protection on bus pins
  • Integrated bus miswire protection
  • Unpowered nodes do not disturb the bus
  • 110 or more nodes on the bus
  • Thermal shutdown protection
  • High common-mode transient immunity: >25 kV/µs
  • Safety and regulatory approvals
    •  UL 1577
      • VISO = 5000 V rms for 1 minute
    • DIN EN IEC 60747-17 (VDE 0884-17)
      •  VIORM = 645 V peak
  • Industrial operating temperature range: −40°C to +85°C
  • Wide body, 16-lead SOIC package 
ADM3052
Isolated CAN Transceiver with Integrated High Voltage, Bus-Side, Linear Regulator
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
EVAL-ADM3052
ADM3052 Evaluation Board

Latest Discussions

Recently Viewed