ADUM5212

PRODUCTION

Dual-Channel Isolators with Integrated DC-to-DC Converter (0/2 Channel Directionality)

Part Models
6
1ku List Price
Starting From $2.73

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • Regulated 3.15 V to 5.25 V output
  • Up to 150 mW output power
  • Dual dc-to-100 Mbps (NRZ) signal isolation channels
  • Soft start power supply
  • 20-lead SSOP package with 5.3 mm creepage
  • Supports SPI up to 15 MHz
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 2500 V rms for 1 minute
    • IEC/CSA 62368-1
    • IEC/CSA 61010-1
    • CQC GB 4943.1
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 560 V peak
ADUM5212

Dual-Channel Isolators with Integrated DC-to-DC Converter (0/2 Channel Directionality)
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
ADuM5212 IBIS Models 1

Latest Discussions

Recently Viewed