ADUM4470

PRODUCTION

Isolated Switch Regulator with Quad-Channel Isolators (4/0 Channel Directionality)

Part Models
4
1ku List Price
Starting From $4.76

Part Details

  • Isolated PWM feedback with built-in compensation
  • Primary side transformer driver for up to 2.5 W output power with 5 V input voltage
  • Regulated adjustable output: 3.3 V to 24 V
  • Up to 80% efficiency
  • Quad DC-to-25 Mbps (NRZ) signal isolation channels
  • 200 kHz to 1 MHz adjustable oscillator
  • Soft start function at power-up
  • Pulse-by-pulse overcurrent protection
  • Thermal shutdown
  • 5000 V rms isolation
  • High common-mode transient immunity: >25 kV/μs
  • 20-lead SOIC package with 8.3 mm creepage
  • High temperature operation: 105°C
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC / EN / CSA 62368-1
    • IEC / CSA 60601-1
    • IEC / CSA 61010-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
ADUM4470
Isolated Switch Regulator with Quad-Channel Isolators (4/0 Channel Directionality)
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
eval board
EVAL-ADUM4471

ADUM4471 Evaluation Board

Product Details

The EVAL-ADuM4471EBZ board can be used for different applications of the ADuM447x iCoupler isolated switching regulators. With the ability to be configured as a circuit with either single- (default) or double-supply output, the board supports a variety of input/output configurations and multiple transformer options. It is equipped with an ADuM4471 switching regulator (ADuM4471ARIZ) for voltage isolation, but can also be used with ADuM4470ARIZ, ADuM4472ARIZ, ADuM4473ARIZ, or ADuM4474ARIZ. The regulator features integrated feedback and a switching frequency that can be set from 200 kHz to 1000 kHz.

The user guide provides all the necessary details to set up and use the EVAL-ADuM4471EBZ board. Although the EVAL-ADuM4471EBZ comes with the ADuM4471 switching regulator on board, the printed circuit board (PCB) is designed for compatibility with the entire ADuM447x family. Additional information about the supported iCoupler devices is available in the ADuM4470/ADuM4471/ADuM4472/ADuM4473/ADuM4474 data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADuM4471EBZ board.

EVAL-ADUM4471
ADUM4471 Evaluation Board

Latest Discussions

Recently Viewed