ADUM3481

PRODUCTION

Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)

Part Models
4
1ku List Price
Starting From $2.05

Part Details

  • Up to 25 Mbps data rate (NRZ)
  • Low propagation delay: 25 ns typical
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/µs
  • Output default select
  • 20-lead, RoHS-compliant, SSOP package
  • Safety and regulatory approvals:
    • UL 1577
      • VISO = 3750 V rms for 1 minute
  • IEC/EN/CSA 62368-1
  • IEC/CSA 61010-1
  • DIN EN IEC 60747-17 (VDE 0884-17)
    • VIORM = 560 V peak
ADUM3481
Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADuM341E RECOMMENDED FOR NEW DESIGNS 5.7 kV/3.0 kV rms Quad Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM3481

ADUM3481 Evaluation Board

Product Details

The EVAL-ADuM3481EBZ supports the ADuM3480/ ADuM3481/ADuM3482, which are 3750 V isolation rating, 4-channel iCoupler® isolators. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal fanout, and loopback as well as optimal bypass capacitance. Signals can be wired onto the board as well as brought onto the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

EVAL-ADUM3481
ADUM3481 Evaluation Board

Latest Discussions

Recently Viewed