ADUM3151

PRODUCTION

3.75 kV, 7-Channel, SPIsolator Digital Isolators for SPI (with 2/1 Aux channel directionality)

Part Models
4
1ku List Price
Starting From $2.54

Part Details

  • Supports up to 17 MHz SPI clock speed
  • 4 high speed, low propagation delay, SPI signal isolation channels
  • Three 250 kbps data channels
  • 20-lead SSOP package with 5.1 mm creepage
  • High temperature operation: 125°C
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL recognition per UL 1577
      • 3750 V rms for 1 minute
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 565 V peak
ADUM3151
3.75 kV, 7-Channel, SPIsolator Digital Isolators for SPI (with 2/1 Aux channel directionality)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUM3151

ADuM3151 / ADuM3152 / ADuM3153 / ADuM4151 / ADuM4152 / ADuM4153 Evaluation Board

Features and Benefits

  • Access to all seven data channels
  • Multiple connection options
  • Support for Tektronix active probes
  • Provision for cable terminations
  • Support for PCB edge-mounted coaxial connectors
  • Easy configuration
  • Installed SPIsolator® digital isolator: ADuM3151BRSZ in the 20-lead SSOP package

Product Details

The EVAL-ADuM3151Z supports the parts listed in the supported models section, which are, 7-channel, data direction variants of SPIsolator® isolators optimized for use in SPI applications. They include three low speed channels for axillary functions, which are not timing critical. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can be wired onto the board as well as brought onto the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

Supported SPIsolator Models
  • ADuM3151ARSZ
  • ADuM3151BRSZ
  • ADuM3152ARSZ
  • ADuM3152BRSZ
  • ADuM3153ARSZ
  • ADuM3153BRSZ
  • ADuM4151ARIZ
  • ADuM4151BRIZ
  • ADuM4152ARIZ
  • ADuM4152BRIZ
  • ADuM4153ARIZ
  • ADuM4153BRIZ

EVAL-ADUM3151
ADuM3151 / ADuM3152 / ADuM3153 / ADuM4151 / ADuM4152 / ADuM4153 Evaluation Board

Reference Designs

Femtoampere Measurement System Functional Diagram
CN0407 Circuits from the lab

Ultrahigh Sensitivity Femtoampere Measurement Platform

Features and Benefits

  • Femtoampere measurements
  • Electrometer grade input amplifier
  • 20fA maximum input bias current @ 85°C
  • 24-bit sigma delta ADC

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2014-07-24 01:25
    sample_iTunes
  • lazy blur
    VIDEO · 2017-04-07 01:20
    Valeria
  • lazy blur
    VIDEO · 2014-02-11 01:44
    AnalogDevices-F04
CN0565 01 new
CN0565 Circuits from the lab

Electrical Impedance Tomography Measurement System

Features and Benefits

  • Up to 24 Input Electrodes, Software Selectable 
  • 2-wire or 4-wire Electrode Configuration Supported
  • Real and Imaginary Measurements up to 200 kHz
  • Open Source Image Recreation Algorithms
  • Isolated Power and Digital Domains from the Host
  • Arduino Form Factor Compatible
PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
PLC/DCS Quad-Channel Voltage and Current Input Front End
CN0414 Circuits from the lab

Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA inputs
  • HART Compatible
  • Integrated Open Wire Detection
4-Channel Multiplexed HART Analog Output Circuit
CN0418 Circuits from the lab

Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Features and Benefits

  • 4-Channels
  • +/- 10V , 4-20mA outputs
  • HART Compatible
  • Dynamic Power Control
  • Digital Slew Rate Limiting
CN0407
Ultrahigh Sensitivity Femtoampere Measurement Platform
CN0565
Electrical Impedance Tomography Measurement System
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility
CN0414
Quad Channel Analog Input with Open Wire Detection and HART Compatibility for PLC/DCS Applications
CN0418
Completely Isolated 4-Channel Analog Output Circuit for PLC/DCS Systems with HART

Latest Discussions

Recently Viewed