ADUM2200

PRODUCTION

Dual-Channel Digital Isolators, 5 kV

Part Models
10
1ku List Price
Starting From $2.00

Part Details

  • Qualified for automotive applications
  • Enhanced system-level ESD performance per IEC
    61000-4-x
  • Low power operation
    5 V operation
    3.3 V operation
  • High isolation voltage: 5000 V rms
  • 3.3 V/5 V level translation
  • High temperature operation: 125°C
  • High data rate: dc to 10 Mbps (NRZ)
  • See Data Sheet for Additional Information
ADUM2200
Dual-Channel Digital Isolators, 5 kV
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADUM320N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADUM2200 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed