ADUM1246

RECOMMENDED FOR NEW DESIGNS

Micropower, Dual-Channel Digital Isolators, Default Low (1/1 Channel Directionality)

Part Models
4
1ku List Price
Starting From $1.79

Part Details

  • Ultralow power operation
    3.3 V operation
    6 μA per channel quiescent current, refresh enabled
    0.3 μA per channel quiescent current, refresh disabled
  • 148 μA/Mbps per channel typical dynamic current
  • 2.5 V operation
    3 μA per channel quiescent current, refresh enabled
    0.1 μA per channel quiescent current, refresh disabled
  • Quad-channel products available
  • See datasheet for additional features
ADUM1246
Micropower, Dual-Channel Digital Isolators, Default Low (1/1 Channel Directionality)
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
ADUM1246 IBIS Models 2


Evaluation Kits

eval board
EVAL-ADUM1241

ADuM124x Evaluation Board

Product Details

The EVAL-ADuM1241EBZ supports the ADuM1240ARSZ, ADuM1241ARSZ, ADuM1245ARSZ, and ADuM1246ARSZ, which are ultralow power, 2-channel iCoupler® isolators. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal by pass capacitance. Signal sources can be wired onto the board as well as brought on to the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

EVAL-ADUM1241
ADuM124x Evaluation Board

Latest Discussions

No discussions on ADUM1246 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed