ADM3260

PRODUCTION

Hot Swappable, Dual I2C Isolators with Integrated DC-to-DC Converter

Part Models
2
1ku List Price
Starting From $3.52

Part Details

  •  isoPower integrated, isolated dc-to-dc converter
    • Regulated 3.15 V to 5.25 V output
    • Up to 150 mW output power
    • High common-mode transient immunity: >25 kV/µs
  • iCoupler integrated I2C digital isolator
    • Bidirectional I2C communication
    • 3.0 V to 5.5 V supply/logic levels
    • Open-drain interfaces
    • Suitable for hot swap applications
    • 30 mA current sink capability
    • 1000 kHz maximum frequency
  • 20-lead SSOP package with 5.3 mm creepage
  • High temperature operation: 105°C
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 2500 V rms for 1 minute
  • IEC/EN/CSA 60950-1
  • IEC/CSA 62368-1
  • IEC/CSA 61010-1
  • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
    • VIORM = 560 V peak
ADM3260
Hot Swappable, Dual I2C Isolators with Integrated DC-to-DC Converter
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
eval board
EVAL-ADM3260

ADM3260 Evaluation Board

Product Details

This user guide describes information related to the EVAL-ADM3260EBZ evaluation board. The evaluation board provides all of the support circuitry required for users to evaluate the ADM3260 hot swappable dual I2C isolators with integrated dc-to-dc converter.

The ADM3260 data sheet provides additional information and should be consulted when using the EVAL-ADM3260EBZ evaluation board.


Based on the isoPower technology, the integrated isolated dc-to-dc converter on the ADM3260 uses high frequency switching elements to transfer power through its transformer. Special care is taken during board layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.


Features
  • Full-featured evaluation kit for ADM3260
  • Screw terminals for easy connection
  • Multiple test points for easy node access
  • Knob adjustable isolated dc-to-dc output voltage
  • Special layout to minimize electromagnetic interference (EMI)

EVAL-ADM3260
ADM3260 Evaluation Board

Latest Discussions