ADA4940-1
PRODUCTIONUltralow Power, Low Distortion ADC Driver
- Part Models
- 6
- 1ku List Price
- Starting From $1.87
Part Details
- Small signal bandwidth: 260 MHz
- Ultralow power 1.25mA
- Extremely low harmonic distortion
- −122 dB THD at 50 kHz
- −96 dB THD at 1 MHz
- Low input voltage noise: 3.9 nV/√Hz
- 0.35 mV maximum offset voltage
- Balanced outputs
- Settling time to 0.1%: 34 ns
- Rail-to-rail output: −VS + 0.1 V to +VS − 0.1 V
- Adjustable output common-mode voltage
- Flexible power supplies: 3 V to 7 V (LFCSP)
- Disable pin to reduce power consumption
- Available in LFCSP and SOIC packages
The ADA4940-1 / ADA4940-2 are low noise, low distortion differential amplifiers with very low power consumption. They are an ideal choice for driving low power, high resolution, high performance SAR and sigma-delta (Σ-Δ) analog-to-digital converters (ADCs) with resolutions up to 18 bits from dc to 1 MHz on only 1.25 mA of quiescent current. The adjustable level of the output common-mode voltage allows the ADA4940-1/ ADA4940-2 to match the input common-mode voltage of multiple ADCs. The internal common-mode feedback loop provides exceptional output balance, as well as suppression of even-order harmonic distortion products.
With the ADA4940-1 / ADA4940-2, differential gain configurations are easily realized with a simple external feedback network of four resistors determining the closed-loop gain of the amplifier. The ADA4940-1 / ADA4940-2 are fabricated using Analog Devices, Inc., complementary bipolar process, enabling them to achieve very low levels of distortion with an input voltage noise of only 3.9 nV/√Hz. The low dc offset and excellent dynamic performance of the ADA4940-1 / ADA4940-2 make them well suited for a variety of data acquisition and signal processing applications.
The ADA4940-1 is available in a Pb-free, 3 mm × 3 mm, 16-lead LFCSP. The ADA4940-2 is available in a Pb-free, 4 mm × 4 mm, 24-lead LFCSP. The pinout is optimized to facilitate printed circuit board (PCB) layout and minimize distortion. The ADA4940-1 / ADA4940-2 are specified to operate over the −40°C to +125°C temperature range.
Applications
- Low power ADC drivers
- Single-ended-to-differential converters
- Differential buffers
- Line drivers
- Medical Imaging
- Industrial Process Control
- Portable Electronics
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Technical Articles 5
Video 2
Tutorial 1
Product Selection Guide 1
Analog Dialogue 1
Rarely Asked Question Page 6
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4940-1ACPZ-R2 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4940-1ACPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4940-1ACPZ-RL | 16-Lead LFCSP (3mm x 3mm w/ EP) | ||
ADA4940-1ARZ | 8-Lead SOIC | ||
ADA4940-1ARZ-R7 | 8-Lead SOIC | ||
ADA4940-1ARZ-RL | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADA4940-1ACPZ-R2 | PRODUCTION | |
ADA4940-1ACPZ-R7 | PRODUCTION | |
ADA4940-1ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADA4940
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open ToolSPICE Model 1
ADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolSignal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on ADA4940-1 yet. Have something to say?
Start a Discussion on EngineerZone®