AD746

PRODUCTION

Dual Precision, 500 ns Settling, BiFET Op Amp

Part Models
4
1ku List Price
Starting From $6.23

Part Details

  • AC PERFORMANCE
    500 ns Settling to 0.01% for 10 V Step
    75 V/µs Slew Rate
    0.0001% Total Harmonic Distortion (THD)
    13 MHz Gain Bandwidth
    Internal Compensation for Gains of +2 or Greater 
  • Single Version: AD744 
  • DC PERFORMANCE
    0.5 mV max Offset Voltage (AD746B)
    10 µV/°C max Drift (AD746B)
    175 V/mV min Open Loop Gain (AD746B)
    2 µV p-p Noise, 0.1 Hz to 10 Hz
  • Available in Plastic Mini-DIP, Cerdip and Surface Mount Packages
    Available in Tape and Reel in Accordance with EIA-481A Standard 
AD746
Dual Precision, 500 ns Settling, BiFET Op Amp
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD746

AD746 SPICE Macro Models 5

  • AD746 SPICE Macro Model Rev. B, 3/91
  • AD746A SPICE Macro Model Rev. A, 1/91
  • AD746B SPICE Macro Model Rev. A, 1/91
  • AD746J SPICE Macro Model Rev. A, 1/91
  • AD746S SPICE Macro Model Rev. A, 1/91
  • Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions

Recently Viewed