AD8000

PRODUCTION

1.5 GHz, Ultrahigh Speed Op Amp

Part Models
4
1ku List Price
Starting From $2.00
Viewing:

Part Details

  • High speed
    • 1.5 GHz, −3 dB bandwidth (G = +1)
    • 650 MHz, full power bandwidth (G = +2, VO = 2 V p-p)
    • Slew rate: 4100 V/μs
    • 0.1% settling time: 12 ns
  • Excellent video specifications
    • 0.1 dB flatness: 170 MHz
    • Differential gain: 0.02%
    • Differential phase: 0.01°
  • Output overdrive recovery: 22 ns
  • Low noise: 1.6 nV/√Hz input voltage noise
  • Low distortion over wide bandwidth
    • 75 dBc SFDR at 20 MHz
    • 62 dBc SFDR at 50 MHz
  • Input offset voltage: 1 mV typical
  • High output current: 100 mA
  • Wide supply voltage range: 4.5 V to 12 V
  • Supply current: 13.5 mA
  • Power-down mode
AD8000
1.5 GHz, Ultrahigh Speed Op Amp
AD8000 Pin Configuration AD8000 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed