ADN2870

NOT RECOMMENDED FOR NEW DESIGNS

3.3 V, Dual Loop, 50 Mbps to 3.3 Gbps Laser Diode Driver

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • SFP/SFF MSA and SFF-8472 compliant
  • SFP reference design available
  • 50 Mbps to 3.3 Gbps operation
  • Dual-loop control of average power and extinction ratio
  • Typical rise/fall time 60 ps
  • Bias current range 2 mA to 100 mA
  • Modulation current range 5 mA to 90 mA
  • Laser FAIL alarm and automatic laser shutdown (ALS)
  • Bias and modulation current monitoring
  • 3.3 V operation
  • 4 mm × 4 mm LFCSP
  • Voltage setpoint control
  • Resistor setpoint control
  • RoHS compliant
ADN2870
3.3 V, Dual Loop, 50 Mbps to 3.3 Gbps Laser Diode Driver
ADN2870-fbl ADN2870 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADN2870
ADN2870 Evaluation Board

Latest Discussions

Recently Viewed