ADN2848

Obsolete

3.3 V Dual-Loop 50 Mbps to 1.25 Gbps Laser Diode Driver

Viewing:

Part Details

  • 50 Mbps to 1.25 Gbps operation
  • Single 3.3 V operation
  • Bias current range: 2 to 100 mA
  • Modulation current range: 5 to 80 mA
  • Monitor photo diode current: 50 µA to 1200 µA
  • 50 mA supply current at 3.3 V
  • Closed-loop control of power and extinction ratio
  • Full current parameter monitoring
  • Laser fail and laser degrade alarms
  • Automatic laser shutdown (ALS)
  • Optional clocked data
  • Supports FEC rates

ADN2848
3.3 V Dual-Loop 50 Mbps to 1.25 Gbps Laser Diode Driver
ADN2848-FBL 328593341ADN2848-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed