Overview

Features and Benefits

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption 
  • Avoids image rejection issues and unwanted mixing 

Product Details

The AD-FMCOMMS6-EBZ eval board is a 400MHz to 4.4GHz receiver based on the AD9652 dual 16bit analog to digital converter, the ADL5566 High Dynamic Range RF/IF Dual Differential Amplifier and the ADL5380 quadrature demodulator.

This is an I and Q demodulation approach to direct convert (also known as a homodyne or zero IF) receiver architecture. Direct conversion radios perform just one frequency translation compared to a super-heterodyne receiver that can perform several frequency translations. One frequency translation is advantageous because it:

  • Reduces receiver complexity and the number of stages needed, increasing performance and reducing power consumption
  • Avoids image rejection issues and unwanted mixing


This topology will provide image rejection and early implementation of the differential signal environment. There is an amplification stage to maintain the full-scale input to the ACD. The local oscillator and ADC clock are on board and share the same reference signal prevent smearing. The form factor is VITA57 compliant and all of the DC power is routed from the data capture board through an FMC connector. This evaluation board demonstrates a high performance receiver signal chain aimed at military and commercial radar using “commercial off the shelf” (COTS) components. The overall circuit has a bandwidth of 220MHz with a pass band flatness of +/_ 1.0 dB. The SNR and SFDR measured at an IF of 145MHz are 64dB and 75dBc, respectively.


Reference Board

Reference Board: AD-FMCOMMS6-EBZ

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
ADP1740

1.8V LDO

ADP1740

1.8V LDO

ADP2370

Buck Converter

ADP2370

Buck Converter

ADM7150

5.0V LDO

ADM7150

3.3V LDO

ADM7150

3.3V LDO

AD9652

16bit 310MSPS ADC

ADL5566

ADC Driver

ADCLK925

SIDO Fan-Out Buffer

AD9517-4

Clock Driver

ADL5380

IQ Demod

ADF4351

Ultra-Wideband Synthesizer

Documentation & Resources

Related Hardware (2)

Daughter Boards