Overview
Features and Benefits
- Software tunable across wide frequency range (70 MHz to 6.0 GHz) with a channel bandwidth of <200 kHz to 56 MHz.
- Phase and frequency synchronization on both transmit and receive paths
- Performance optimized for the narrowband range of 2.4GHz to 2.5GHz
Product Details
The AD-FMCOMMS2-EBZ is a high-speed analog module designed to showcase the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. The device combines an RF front end with a flexible mixed-signal baseband section and integrated frequency synthesizers, simplifying design-in by providing a configurable digital interface to a processor or FPGA. The AD9361 chip operates in the 70 MHz to 6 GHz range, covering most licensed and unlicensed bands. The AD-FMCOMMS2-EBZ board comes specifically tuned and optimized to 2.4 GHz and due to the limitations of the on-board discrete external components, it may exhibit diminished RF performance on some other programmed configurations. The chip supports channel bandwidths from less than 200 kHz to 56 MHz by changing sample rate, digital filters, and decimation, all programmable within the AD9361 itself.The AD-FMCOMMS2-EBZ provides RF engineers the ability to connect the AD9361 to a RF testbench (Vector Signal Analyzer, Signal generator, etc) and measure performance. The external components (which can easily be swapped) on the AD-FMCOMMS2-EBZ have a narrower RF tuning range 2400 – 2500 MHz. It is expected that most engineers will change these external components (pin for pin replacements from various vendors are available) for their specific application/frequency of interest. Anyone interested in a wider tuning range board should look at the AD-FMCOMMS3-EBZ.
Markets and Technologies
Applicable Parts
Package Contents
- AD-FMCOMMS2-EBZ Board
- 8GB SD Card
Getting Started
The AD-FMCOMMS2/3/4/5-EBZ Zynq and ZED Quick Start Guide provides some quick instructions (still takes awhile to download, and set things up) on how to set up the AD-FMCOMMS2-EBZ or AD-FMCOMMS3-EBZ or AD-FMCOMMS4-EBZ or AD-FMCOMMS5-EBZ,
Reference Board
Reference Board: AD-FMCOMMS2-EBZ

- Product Categories:
- Data Converters
- Power Management
- RF / IF ICs
System Requirements
Documentation & Resources
-
AD-FMCOMMS2-EBZ Design & Integration Files3/7/2023ZIP2 M
-
AD-FMCOMMS2-EBZ User Guide8/20/2014WIKI
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
AD9361 RF Transceiver and Support Ecosystem12/12/2024