Overview

Product Details

The AD-FMCJESDADC1-EBZ is an easy-to-use FMC-based rapid development board comprising four 14-bit, 250 MSPS, A/D conversion channels and featuring a JESD204B high-speed serial output interface. The board contains two AD9250 dual-channel ADC ICs with on-board clocking and power supplies to facilitate seamless connectivity with the Xilinx ML605, KC705 or VC707 development platform.

 

Note

The AD-FMCJESDADC1-EBZ Rapid Prototyping module’s primary purpose is to facilitate understanding/validating/verifying the JESD204B interface within the FPGA development platform ecosystem. This module was designed to comply with all of the FMC physical specifications in terms of mechanical size and mounting hole locations, and as such, PCB layout tradeoffs were made which impact wideband ac performance in the first Nyquist zone. If your objective is AD9250 performance evaluation, please refer to the performance-optimized evaluation boards; their information can be found here.

Reference Board

Reference Board: AD-FMCJESDADC1-EBZ

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
AD9250

ADC 14-bit, 250MSPS JESD204B

AD9250

ADC 14-bit, 250MSPS JESD204B

AD7291BCPZ

8-Channel, l2C, 12-bit SAR ADC with Temperature Sensor

ADG3304

Low Voltage Logic Translator

AD9517-1

Low Noise Linear Regulator

ADP2301AUJZ

1.2 A, 20 V, 1.4 MHz switching regulator

ADP2301AUJZ

1.2 A, 20 V, 1.4 MHz switching regulator

ADP151

Low Noise, 200 mA Linear Regulator

ADP151

Low Noise, 200 mA Linear Regulator

ADP1753A

Low Vin / Vout 800 mA LDO

ADP1753A

Low Vin / Vout 800 mA LDO

ADP1753A

Low Vin / Vout 800 mA LDO

ADP1753A

Low Vin / Vout 800 mA LDO

ADP151

Low Noise, 200 mA Linear Regulator

Software

Evaluation Software

Integrated JESD204 software framework for rapid system-level development and optimization