ADAU1761
ADAU1761
PRODUCTIONSigmaDSP Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
- Part Models
- 3
- 1ku List Price
- Starting From $4.74
Viewing:
Part Details
- SigmaDSP 28-/56-bit 50 MIPS digital audio processor
- Fully programmable with SigmaStudio graphical tool
- 24-bit stereo audio ADC and DAC: >98 dB SNR
- Sampling rates from 8 kHz to 96 kHz
- Low power: 7 mW record, 7 mW playback, 48 kHz at 1.8 V
- 6 analog input pins, configurable for single-ended or differential inputs
- Flexible analog input/output mixers
- Stereo digital microphone input
- PLL supporting input clocks from 8 MHz to 27 MHz
- Analog outputs: 2 differential stereo, 2 single-ended stereo, 1 mono headphone output driver
- Analog automatic level control (ALC)
- Microphone bias reference voltage
- Analog and digital I/O: 1.8 V to 3.65 V
- I2C and SPI control interfaces
- Digital audio serial data I/O: stereo and time-division multiplexing (TDM) modes
- Software-controllable clickless mute
- Software power-down
- GPIO pins for digital controls and outputs
- 32-lead, 5 mm × 5 mm LFCSP
- −40°C to +85°C operating temperature range
The ADAU1761 is a low power, stereo audio codec with integrated digital audio processing that supports stereo 48 kHz record and playback at 14 mW from a 1.8 V analog supply. The stereo audio ADCs and DACs support sample rates from 8 kHz to 96 kHz as well as a digital volume control.
The SigmaDSP® core features 28-bit processing (56-bit double precision). The processor allows system designers to compensate for the real-world limitations of microphones, speakers, amplifiers, and listening environments, resulting in a dramatic improvement in the perceived audio quality through equalization, multiband compression, limiting, and third-party branded algorithms.
The SigmaStudio™ graphical development tool is used to program the ADAU1761. This software includes audio processing blocks such as filters, dynamics processors, mixers, and low level DSP functions for fast development of custom signal flows.
The record path includes an integrated microphone bias circuit and six inputs. The inputs can be mixed and muxed before the ADC, or they can be configured to bypass the ADC. The ADAU1761 includes a stereo digital microphone input.
The ADAU1761 includes five high power output drivers (two differential and three single-ended), supporting stereo head-phones, an earpiece, or other output transducer. AC-coupled or capless configurations are supported. Individual fine level controls are supported on all analog outputs. The output mixer stage allows for flexible routing of audio.
APPLICATIONS
- Smartphones/multimedia phones
- Digital still cameras/digital video cameras
- Portable media players/portable audio players
- Phone accessories products
Documentation
Data Sheet 1
Application Note 5
Evaluation Design File 2
Frequently Asked Question 1
Circuit Note 2
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADAU1761BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADAU1761BCPZ-R7 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADAU1761BCPZ-RL | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 14, 2025 - 24_0009 Qualification of Alternative Wafer Fab for TSMC 0.18um Mixed Signal CMOS Process |
||
ADAU1761BCPZ | PRODUCTION | |
ADAU1761BCPZ-R7 | PRODUCTION | |
ADAU1761BCPZ-RL | PRODUCTION | |
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
ADAU1761BCPZ | PRODUCTION | |
ADAU1761BCPZ-R7 | PRODUCTION | |
ADAU1761BCPZ-RL | PRODUCTION | |
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
ADAU1761BCPZ | PRODUCTION | |
ADAU1761BCPZ-R7 | PRODUCTION | |
ADAU1761BCPZ-RL | PRODUCTION | |
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
ADAU1761BCPZ | PRODUCTION | |
ADAU1761BCPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
SigmaDSP Processors: Software and Tools
Open Tool