AD9467

RECOMMENDED FOR NEW DESIGNS

16-Bit, 200 MSPS/250 MSPS Analog-to-Digital Converter

Part Models
6
1ku List Price
Starting From $128.79

Part Details

  • 75.5 dBFS SNR to 210 MHz at 250 MSPS
  • 90 dBFS SFDR to 300 MHz at 250 MSPS
  • SFDR at 170 MHz at 250 MSPS
    • 92 dBFS at −1 dBFS
    • 100 dBFS at −2 dBFS
  • 60 fs rms jitter
  • Excellent linearity at 250 MSPS
    • DNL = ±0.5 LSB typical
    • INL = ±3.5 LSB typical
  • See data sheet for additional features

AD9467-EP supports defense and aerospace applications (AQEC standard)

  • Download AD9467-EP data sheet (pdf)
  • Extended temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • Qualification data available on request
  • V62/16611 DSCC Drawing Number
AD9467
16-Bit, 200 MSPS/250 MSPS Analog-to-Digital Converter
Ask a Question

Documentation

Data Sheet 3

User Guide 2

Application Note 12

Technical Articles 3

Evaluation Design File 4

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 5
AD9523 NOT RECOMMENDED FOR NEW DESIGNS 14-Output, Low Jitter Clock generator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9467 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9467 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
EVAL-AD9467

AD9467 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD9467
  • SPI and alternate clock options
  • Internal and external reference options
  • VisualAnalog and SPI Controller software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9467.

EVAL-AD9467
AD9467 Evaluation Board

Reference Designs

16-Bit, 250 MSPS Wideband Receiver Front End Gains, Losses, and Signal Levels
CN0227 Circuits from the lab

High Performance, 16-Bit, 250 MSPS Wideband Receiver with Antialiasing Filter

Features and Benefits

  • 16-Bit, 250MSPS Wideband Reciever
  • Antialiasing Filter
  • 72dB SNR @ 120MHz Input
  • 82dB SFDR @ 120MHz Input
CN0227
High Performance, 16-Bit, 250 MSPS Wideband Receiver with Antialiasing Filter

Latest Discussions