ADAV4312

Obsolete

Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

Viewing:

Part Details

  • Sound IF (SIF) processor SIF demodulator and broadcast stereo decoder
  • Fully configurable 28 bit audio processor - loads comprehensive TV audio flow on reset
  • Also supports SigmaStudio™ with Analog Devices Inc and third party branded algorithms for custom design
  • High performance 24-bit ADC and DAC
  • 4 stereo synchronous digital I2S® input channels
  • 2 stereo asynchronous I2S channels with integrated SRC supporting input sample rates from 5 kHz to
  • 1 stereo synchronous digital I2S output
  • S/PDIF output with S/PDIF input mux capability
ADAV4312
Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder
ADAV4312-22 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on ADAV4312 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed