ADSP-21369
PRODUCTIONHigh-Performance 32-bit Floating-Point SHARC Processor for General Purpose Applications
- Part Models
- 10
- 1ku List Price
- Starting From $30.82
Part Details
- 400MHz SIMD SHARC Core, capable of 2.4 GFLOPS peak performance
- 2Mbits SRAM; 6 Mbits customer-definable ROM
- High bandwidth, 32-bit external memory interface supporting glue-less interface to SDRAM, SRAM, and FLASH
- Digital Audio Interface (DAI) enabling user-definable access to system peripherals including 8 serial ports (SPORTs), S/PDIF Tx/Rx, 8-channel asynchronous sample rate converter, and 4 precision clock generators.
- Digital Peripheral Interface (DPI) enabling user-definable access to system peripherals including 2 SPI-compatible ports, 2 UARTs, 3 full-featured timers, and a two-wire interface compliant to the I2C standard.
- 34 zero-overhead DMA channels
- 16 Pulse Width Modulation (PWM) channels
- 208-lead LQFP-EP and 256-ball SBGA packages
- Commercial and industrial temperature ranges
- Maximum core performance is reduced for LQFP package
The third generation of SHARC® Processors offers increased performance, audio and application-focused peripherals, and new memory configurations. The ADSP-21369 increases performance to 400MHz while simplifying algorithm development with the integration of a high-bandwidth and very flexible external memory interface. The ADSP-21369 is based on a single-instruction, multiple-data (SIMD) core which supports both 32-bit fixed-point and 32-/40-bit floating point arithmetic formats and is completely code-compatible with all prior SHARC Processors allowing for maximum reuse of legacy code.
The ADSP-21369 increases the amount of on-chip memory to 2Mb SRAM and 6Mb ROM while integrating a variety of audio-specific and general purpose peripherals. Peripherals such as an all digital S/PDIF transmitter/receiver, 8-channel asynchronous sample rate converter, 8 high-speed serial ports, 4 precision clock generators, and multiple serial interfaces combine to ensure the ADSP-21369 maximizes system throughput while minimizing system bill of materials costs.
Documentation
Data Sheet 1
User Guide 5
Application Note 43
Processor Manual 4
Product Highlight 2
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Legacy Evaluation Kit Manual 2
Product Highlight 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-21369BBPZ-2A | 256-Ball BGA (27mm x 27mm x 2.65mm w/EP) | ||
ADSP-21369BSWZ-1A | 208-Lead LQFP (28mm x 28mm w/ EP) | ||
ADSP-21369BSWZ-2A | 208-Lead LQFP (28mm x 28mm w/ EP) | ||
ADSP-21369KBPZ-2A | 256-Ball BGA (27mm x 27mm x 2.65mm w/EP) | ||
ADSP-21369KBPZ-3A | 256-Ball BGA (27mm x 27mm x 2.65mm w/EP) | ||
ADSP-21369KSWZ-1A | 208-Lead LQFP (28mm x 28mm w/ EP) | ||
ADSP-21369KSWZ-2A | 208-Lead LQFP (28mm x 28mm w/ EP) | ||
ADSP-21369KSWZ-4A | 208-Lead LQFP (28mm x 28mm w/ EP) | ||
ADSP-21369KSWZ-5A | 208-Lead LQFP (28mm x 28mm w/ EP) | ||
ADSP-21369KSWZ-6A | 208-Lead LQFP (28mm x 28mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 29, 2017 - 17_0163 ADSP-21369 Package Change |
||
ADSP-21369BBPZ-2A | PRODUCTION | |
ADSP-21369KBPZ-2A | PRODUCTION | |
ADSP-21369KBPZ-3A | PRODUCTION | |
Sep 21, 2015 - 15_0175 Ink to Laser Mark Conversion for SBGA Packages |
||
ADSP-21369BBPZ-2A | PRODUCTION | |
ADSP-21369KBPZ-2A | PRODUCTION | |
ADSP-21369KBPZ-3A | PRODUCTION | |
Oct 14, 2013 - 13_0228 Specification Change for ADSP-21367/ 21368/ 21369 Data Sheet |
||
ADSP-21369BBPZ-2A | PRODUCTION | |
ADSP-21369BSWZ-1A | PRODUCTION | |
ADSP-21369BSWZ-2A | PRODUCTION | |
ADSP-21369KBPZ-2A | PRODUCTION | |
ADSP-21369KBPZ-3A | PRODUCTION | |
ADSP-21369KSWZ-1A | PRODUCTION | |
ADSP-21369KSWZ-2A | PRODUCTION | |
ADSP-21369KSWZ-4A | PRODUCTION | |
ADSP-21369KSWZ-5A | PRODUCTION | |
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-21369BBPZ-2A | PRODUCTION | |
ADSP-21369BSWZ-1A | PRODUCTION | |
ADSP-21369KBPZ-2A | PRODUCTION | |
ADSP-21369KBPZ-3A | PRODUCTION | |
ADSP-21369KSWZ-1A | PRODUCTION | |
ADSP-21369KSWZ-2A | PRODUCTION | |
Feb 26, 2009 - 09_0018 ADSP-21367, ADSP-21368 and ADSP-21369 Data Sheet Specification Change |
||
ADSP-21369BBPZ-2A | PRODUCTION | |
ADSP-21369BSWZ-1A | PRODUCTION | |
ADSP-21369KBPZ-2A | PRODUCTION | |
ADSP-21369KBPZ-3A | PRODUCTION | |
ADSP-21369KSWZ-1A | PRODUCTION | |
ADSP-21369KSWZ-2A | PRODUCTION | |
ADSP-21369KSWZ-4A | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
ADSP-21369BSWZ-1A | PRODUCTION | |
ADSP-21369BSWZ-2A | PRODUCTION | |
ADSP-21369KSWZ-1A | PRODUCTION | |
ADSP-21369KSWZ-2A | PRODUCTION | |
ADSP-21369KSWZ-4A | PRODUCTION | |
ADSP-21369KSWZ-5A | PRODUCTION | |
ADSP-21369KSWZ-6A | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
ADSP-21369BSWZ-1A | PRODUCTION | |
ADSP-21369KSWZ-1A | PRODUCTION | |
ADSP-21369KSWZ-2A | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADSP-2136x Application Code Examples - Single Channel 13
- Single-Channel Block FIR
- Single-Channel Complex Block FIR
- Single-Channel Complex Vector Add
- Single-Channel Complex Vector DOT Product
- Single-Channel Complex Vector Multiply Accumulate
- Single-Channel Complex Vector Multiply
- Single-Channel Complex Vector RAD2 FFT
- Single-Channel Complex Vector RAD4 FFT
- Single-Channel Matrix by Matrix
- Single-Channel Matrix by Vector
- Single-Channel Real Rad2 FFT
- Single-Channel Single Sample FIR
- Single-Channel Vector Maximum
ADSP-2136x Application Code Examples - Multi Channel 8
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsSigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsSRS TruVolume, SHARC
The SRS TruVolume® library for the SHARC processor implements automatic volume-control post-processing that adjusts the amplitude of a stereo audio signal to maintain a constant perceived level of loudness in spite of level changes in the input audio material.
View DetailsEvaluation Software 0
Tools & Simulations
SHARC Processors Software and Tools
Open Tool
BSDL Model File 6
- ADSP-2136x: 136 Ball MBGA Package
- ADSP-21369 SHARC Processor BSDL File 208 pin MQFP Package PrA, (01/2006)
- ADSP-21369 SHARC Processor BSDL File 256 ball SBGA Package PrA, (01/2006)
- ADSP-2136x: 144 pin LQFP Package
- ADSP-2136x SHARC Processor BSDL File 144 Pin LQFP Package (09/2007)
- ADSP-2136x SHARC Processor BSDL File 136 Pin MBGA Package (09/2007)
Designing with BGA
Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages
Open Tool