21160-HARDWARE

Viewing:

Part Details

  • ADSP-21160M processor
  • AD1881A SoundMAX audio Codec
  • USB Debug Interface with host PC
  • 64K x 64-bits SBSRAM
  • 512K x 8-bit Flash memory
  • JTAG ICE 14 pin header
  • 2 Link Port connectors
  • Evaluation suite of VisualDSP++
21160-HARDWARE
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

Recently Viewed