ADSP-BF506F
ObsoleteBlackfin with Executable Flash, A to D Converter and Optimized Peripheral Set for Industrial and General Purpose Applications
Part Details
- Blackfin processor core with 400 MHz (800 MMACS) performance and 68KB L1 Memory
- 4MB Executable Flash
- True 12-bit, dual SAR ADC
- Low power dissipation of TBD
- Two SPI, two SPORT, two UART and one PPI interface
- ADC Control Module for glue-less interface to an external ADC with synchronized sampling
- Two 3-phase PWM units
- CAN Controller and Removable Storage Interfaces
- Eight general purpose counters and two 32-bit up/down counters with rotary support
- Twelve peripheral DMA channels and two memory to memory DMA channels
- 14x14mm LQFP-EPAD package
- Commercial and industrial temperature grades
Within the BF50x family and as part of the Blackfin portfolio of processors, the BF506F sits above the BF504 and BF504F in terms of cost and features by providing both a 4MB executable flash and a true 12 bit dual SAR ADC with an ENOB of 11+. Combined with up to a 400 MHz core clock speed and a peripheral set including two three-phase PWM units, an ADC Control Module, two SPI’s, two SPORT’s, a CAN controller, a PPI, eight general purpose counters and a Removable Storage Interface, the BF506F is feature and cost optimized for compute intensive industrial and general purpose applications that can operate exclusively out of 68KB L1 memory and 4MB executable flash. The BF506F is offered in a low cost 14x14mm LQFP-EPAD package, commercial and industrial temperature grades and 300 and 400 MHz speed grades.
Documentation
User Guide 2
Application Note 45
Technical Articles 2
Processor Manual 3
Software Manual 10
Emulator Manual 3
Integrated Circuit Anomaly 1
Video 1
Legacy Evaluation Kit Manual 1
Software Resources
Software & Tools Anomaly 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Blackfin Processors Software and Tools
Open Tool
BSDL Model File 1
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF506F yet. Have something to say?
Start a Discussion on EngineerZone®