ADSP-BF537
PRODUCTIONBlackfin Processor with Embedded Network Connectivity
- Part Models
- 6
- 1ku List Price
- Starting From $24.94
Part Details
- Up to 600MHz High Performance Blackfin processor
- 132KB of on chip full speed SRAM
- 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
- Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
- Full SIMD architecture, including instructions for accelerated video and image processing
- Embedded IEEE 802.3 Compliant 10/100 Ethernet MAC with buffered oscillator output to a separate PHY
- Controller Area Network (CAN) 2.0B interface
- Two-Wire Interface Controller
- Glueless Video Capture/Display Port
The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity with two new family members. This connectivity is powerful when utilized in conjunction with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through the scalability of the pin and code compatibility of these new family members.
The ADSP-BF536 and ADSP-BF537 are a functional extension of the popular ADSP-BF531 / ADSP-BF532 / ADSP-BF533 processors, and they are ideally suited for a variety of networked applications. The ADSP-BF537 is the higher performance series member, with more embedded memory enabling higher throughput needs for embedded applications such as video security/surveillance and industrial-environment-based distributed control/factory automation applications. The ADSP-BF536 offers exceptional performance and is designed for low cost connected devices such as remote monitoring devices, VoIP, point-of-sale terminals, and biometrics/security applications. Both devices are ideally suited for a broad range of industrial, instrumentation, medical, and consumer appliance applications— allowing for scalability based upon the required network bandwidth and mix of control, plus signal processing needed in the end product.
Documentation
Data Sheet 1
User Guide 6
Application Note 56
Technical Articles 8
Processor Manual 3
Product Highlight 4
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Circuit Note 3
Legacy Evaluation Kit Manual 14
Product Highlight 4
Product Selection Guide 1
Analog Dialogue 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF537BBCZ-5A | 182-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
ADSP-BF537BBCZ-5AV | 182-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
ADSP-BF537BBCZ-5B | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
ADSP-BF537BBCZ-5BV | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) | ||
ADSP-BF537KBCZ-6AV | 182-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
ADSP-BF537KBCZ-6BV | 208-Ball CSPBGA (17mm x 17mm x 1.75mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
ADSP-BF537BBCZ-5A | PRODUCTION | |
ADSP-BF537BBCZ-5AV | ||
ADSP-BF537BBCZ-5B | PRODUCTION | |
ADSP-BF537BBCZ-5BV | PRODUCTION | |
ADSP-BF537KBCZ-6AV | PRODUCTION | |
ADSP-BF537KBCZ-6BV | PRODUCTION | |
May 14, 2010 - 10_0110 Datasheet Update for ADSP-BF534/BF536/BF537 Products |
||
ADSP-BF537BBCZ-5A | PRODUCTION | |
ADSP-BF537BBCZ-5AV | ||
ADSP-BF537BBCZ-5B | PRODUCTION | |
ADSP-BF537BBCZ-5BV | PRODUCTION | |
ADSP-BF537KBCZ-6AV | PRODUCTION | |
ADSP-BF537KBCZ-6BV | PRODUCTION | |
Feb 17, 2010 - 09_0173 Power-Up Reset timing specification change applicable to select Blackfin Processors. |
||
ADSP-BF537BBCZ-5A | PRODUCTION | |
ADSP-BF537BBCZ-5AV | ||
ADSP-BF537BBCZ-5B | PRODUCTION | |
ADSP-BF537BBCZ-5BV | PRODUCTION | |
ADSP-BF537KBCZ-6AV | PRODUCTION | |
ADSP-BF537KBCZ-6BV | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsCrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
BSDL Model File 2
Designing with BGA
Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages
Open ToolIBIS Model 2
Blackfin Processors Software and Tools
Open Tool
Blackfin Software Development Kit (SDK) Downloads
The Blackfin® SDK contains free applications software with source code and utilities information and tools that allow you to develop Blackfin processor based applications.
Open Tool