AD9777

PRODUCTION

16-Bit 160 MSPS 2x/4x/8x Interpolating Dual TxDAC+® D/A Converter

Part Models
2
1ku List Price
Starting From $57.56

Part Details

  • 16-bit resolution, 160 MSPS/400 MSPS input/output data rate
  • Selectable 2×/4×/8× interpolating filter
  • Programmable channel gain and offset adjustment
  • fS/4, fS/8 digital quadrature modulation capability
  • Fully compatible SPI® port
  • Direct IF transmission mode for 70 MHz + IFs
  • Enables image rejection architecture
  • See datasheet for additional features
AD9777
16-Bit 160 MSPS 2x/4x/8x Interpolating Dual TxDAC+® D/A Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed