AD9747

PRODUCTION

Dual 16-Bit 250 MSPS Digital-to-Analog Converters

Part Models
2
1ku List Price
Starting From $21.27

Part Details

  • High dynamic range, dual DACs
  • Low noise and intermodulation distortion
  • Single carrier W-CDMA ACLR = 80 dBc @ 61.55 MHz
  • Innovative switching output stage permits useable outputs beyond Nyquist frequency
  • LVCMOS inputs with dual-port or optional interleaved single-port operation
  • Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full-scale
  • Auxiliary 10-bit current DACs with source/sink capability for external offset nulling
  • Internal 1.2 V precision reference voltage source
  • Operates from 1.8 V and 3.3 V supplies
  • 315 mW power dissipation
  • Small footprint, RoHS-compliant, 72-lead LFCSP
AD9747
Dual 16-Bit 250 MSPS Digital-to-Analog Converters
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 1
ADCLK914 RECOMMENDED FOR NEW DESIGNS Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer
I/Q Demodulators with Integrated LO 1
ADL5385 RECOMMENDED FOR NEW DESIGNS 30 MHz TO 2200 MHz Quadrature Modulator
I/Q Modulators 11
AD8345 PRODUCTION 140 MHz to 1000 MHz Quadrature Modulator
AD8346 PRODUCTION 2.5 GHz Direct Conversion Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9747

AD9747 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9743/AD9745/AD9746/AD9747
  • Includes options to evaluate
    DAC only
    DAC and ADL5373 quadrature modulator
  • USB interface for configuration
  • On-board or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9747.

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

EVAL-AD9747
AD9747 Evaluation Board
SDP-H1
High Speed Controller Board

Latest Discussions

Recently Viewed