AD9739

PRODUCTION

14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter

Part Models
4
1ku List Price
Starting From $57.78

Part Details

  • Direct RF synthesis at 2.5 GSPS update rate 
    • DC to 1.25 GHz in baseband mode
    • 1.25 GHz to 3.0 GHz in mix mode 
  • Industry leading single/multicarrier IF or RF synthesis 
    • fOUT = 350 MHz, ACLR =80 dBc
    • fOUT = 950 MHz, ACLR = 78 dBc
    • fOUT = 2100 MHz, ACLR = 69 dBc
  • Dual-port LVDS data interface
    • Up to 1.25 GSPS operation
    • Source synchronous DDR clocking
  • Pin-compatible with the AD9739A
  • Multichip synchronization capability 
  • Programmable output current: 8.7 mA to 31.7 mA
  • Low power: 1.16 W at 2.5 GSPS
AD9739

14-Bit, 2.5 GSPS, RF Digital-to-Analog Converter
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
Evaluation Software 1

ACE Evaluation Software

Run this executable to install ACE on your computer for product evaluation.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 5
ADCLK946 RECOMMENDED FOR NEW DESIGNS Six LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK914 RECOMMENDED FOR NEW DESIGNS Ultrafast, SiGe, Open-Collector HVDS Clock/Data Buffer
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9739

AD9739 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9739
  • Includes options to evaluate the DAC
  • USB interface for configuration
  • Internal or external power supply regulation
  • On-board or external clock distribution
  • Data pattern generator and SPI software interfaces
  • Compatible with EVAL-SDP-CH1Z or ADS7-V2EBZ

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9739.

eval board
ADS7-V2EBZ

FPGA Based Data Capture Kit

Features and Benefits

  • Based on Virtex-7 FPGA 
  • One (1) FMC-HPC connector 
  • Ten (10) 13.1 Gbps transceivers supported 
  • Two (2) DDR3-1866 DIMMs 
  • Simple USB port interface (2.0)



Product Details

The ADS7-V2 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V2 for High Speed A/D Converter Evaluation). The ADS7-V2 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V2 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits

EVAL-AD9739
AD9739 Evaluation Board
ADS7-V2EBZ
FPGA Based Data Capture Kit

Latest Discussions

Recently Viewed