AD9106

PRODUCTION

Quad, Low Power, 12-Bit, 180 MSPS, Digital-to-Analog Converter and Waveform Generator

Part Models
2
1ku List Price
Starting From $19.26

Part Details

  • Highly integrated quad DAC
  • On-chip 4096 × 12-bit pattern memory
  • On-chip DDS
  • Power dissipation at 3.3 V, 4 mA output typical
    • 315.25 mW at 180 MSPS
  • Power-down mode: <5 mW at 3.3 V
  • Supply voltage: 1.8 V to 3.3 V
  • SFDR to Nyquist: 86 dBc at 10 MHz output
  • Phase noise at 1 kHz offset, 180 MSPS, 4 mA: −140 dBc/Hz
  • Differential full-scale current outputs: 8 mA maximum at 3.3 V
  • Small footprint, 5 mm × 5 mm with 3.5 mm × 3.6 mm exposed paddle, 32-lead LFCSP
  • RoHS compliant package
AD9106
Quad, Low Power, 12-Bit, 180 MSPS, Digital-to-Analog Converter and Waveform Generator
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
Hardware Ecosystem

Parts Product Life Cycle Description
CAT-5 Video Receivers 1
AD8129 PRODUCTION Low Cost 200 MHz Differential Receiver Amplifier
Clock Distribution Devices 1
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
Low Input Bias Current Op Amps (&le;100 pA) 2
ADA4817-1 PRODUCTION Single, Low Noise, 1 GHz FastFET Op Amplifier
ADA4817-2 PRODUCTION Dual, Low Noise, 1 GHz FastFET Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD9106

AD9106 Evaluation Board

Features and Benefits

  • 180 MSPS 12-bit quad digital-to-analog converter with SPI interface
  • Balun or amplifier options for differential to single-ended output voltage conversion
  • On-board and external clocking options
  • Small, Arduino Uno form factor
  • Can be used with Mbed-enabled hardware like SDP-K1

Product Details

The AD9106 and AD9102 evaluation boards are compatible with ARM-based Mbed-enabled boards like SDP-K1 and are designed to connect to Arduino Uno headers.

The evaluation setup can be powered by USB only and does not require a high-frequency waveform generator for clock input. The evaluation board by default uses an on-board 156.25 MHz crystal oscillator as clock source but provides external clocking option. DAC outputs can be transformer-coupled or evaluated with on-board amplifiers.

Along with the hardware, example source codes are provided and can be used as starting point for developing firmware for targeted applications. The evaluation boards and the example source codes with minor changes can work with other Mbed platforms.

EVAL-AD9106
AD9106 Evaluation Board

Latest Discussions

Recently Viewed