AD9910

RECOMMENDED FOR NEW DESIGNS

1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer

Part Models
2
1ku List Price
Starting From $44.78
Viewing:

Part Details

  • 1 GSPS internal clock speed (up to 400 MHz analog output)
  • Integrated 1 GSPS, 14-bit DAC
  • 0.23 Hz or better frequency resolution
  • Phase noise ≤ −125 dBc/Hz at 1 kHz offset (400 MHz carrier)
  • Excellent dynamic performance with >80 dB narrow-band SFDR
  • Serial input/output (I/O) control
  • Automatic linear or arbitrary frequency, phase, and amplitude sweep capability
  • 8 frequency and phase offset profiles
  • Sin(x)/(x) correction (inverse sinc filter)
  • 1.8 V and 3.3 V power supplies
  • Software and hardware controlled power-down
  • 100-lead TQFP_EP package
  • Integrated 1024 word × 32-bit RAM
  • PLL REFCLK multiplier
  • Parallel datapath interface
  • Internal oscillator can be driven by a single crystal
  • Phase modulation capability
  • Amplitude modulation capability
  • Multichip synchronization
AD9910
1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer
AD9910 Functional Block Diagram AD9910 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 22

Technical Articles 21

Product Highlight 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

AD9910 IBIS Model 2


Evaluation Kits

EVAL-AD9910

AD9910 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD9910
  • PC evaluation software for control and measurement of the AD9910
  • USB interface
  • Graphic user interface (GUI) software with frequency sweep capability for board control and data analysis
  • Factory tested and ready to use

Product Details

The AD9910 is a 1 GSPS DDS with a 14-bit DAC.

The evaluation board software provides a graphical user interface (GUI) for easy communication with the device along with many user-friendly features such as the mouse-over effect.

EVAL-AD9910
AD9910 Evaluation Board

Latest Discussions

Recently Viewed