AD9838

PRODUCTION

11 mW Power, 2.3 V to 5.5 V, Complete DDS

Part Models
4
1ku List Price
Starting From $2.59

Part Details

  • 2.3 V to 5.5 V power supply
  • MCLK speed: 16 MHz (B grade), 5 MHz (A grade)
  • Output frequency up to 8 MHz
  • Sinusoidal and Triangular Outputs
  • On-board comparator
  • 3-wire SPI interface
  • Extended temperature range: −40°C to +125°C
  • See datasheet for additional features
AD9838
11 mW Power, 2.3 V to 5.5 V, Complete DDS
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
eval board
EVAL-AD9838

AD9838 Evaluation Board

Product Details

The Evaluation board for the AD9838 contains a SDP-B connection and software allowing the AD9838 to be controlled from a SDP-B board.

EVAL-AD9838
AD9838 Evaluation Board

Latest Discussions

Recently Viewed