AD9834

PRODUCTION

20 mW Power, 2.3 V to 5.5 V, 75 MHz Complete DDS

Part Models
5
1ku List Price
Starting From $7.28

Part Details

  • Narrow-band SFDR >72 dB
  • 2.3 V to 5.5 V power supply
  • Output frequency up to 37.5 MHz
  • Sine output/triangular output
  • On-board comparator
  • 3-wire SPI® interface
  • Extended temperature range: −40°C to +105°C
  • See datasheet for additional features
AD9834
20 mW Power, 2.3 V to 5.5 V, 75 MHz Complete DDS
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 24

Technical Articles 21

Product Highlight 1

Frequently Asked Question 1

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD9837 PRODUCTION Low Power, 8.5 mW, 2.3 V to 5.5 V, Programmable Waveform Generator
AD9838 PRODUCTION 11 mW Power, 2.3 V to 5.5 V, Complete DDS
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimDDS (Direct Digital Synthesis)

ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.

Open Tool

Evaluation Kits

eval board
EVAL-CN0304

AD9834 Evaluation Board

Features and Benefits

  • Full featured evaluation board (EVAL-CN0304-SDZ) for the AD9834
  • Graphic user interface software for board control and data analysis
  • Connector to the EVAL-SDP-CB1Z System Demonstration Platform (SDP) board
  • Various power supply and reference link options

Product Details

The AD9834 is a 75 MHz, low power DDS device capable of producing high performance sine and triangular outputs. It also has an on-board comparator that allows a square wave to be produced for clock generation. Consuming only 20 mW of power at 3 V makes the AD9834 an ideal candidate for power-sensitive applications.

The EVAL-CN0304-SDZ board is used in conjunction with a EVALSDP- CB1Z board available from Analog Devices, Inc. The USB to SPI communication to the AD9834 is completed using this Blackfin®-based development board.

A high performance, on-board 75 MHz trimmed general oscillator is available to use as the master clock for the AD9834 system. Various links and SMB connectors are also available on the EVALCN0304- SDZ board to maximize the usability.

Complete specifications for the AD9834 are provided in the AD9834 data sheet, available from Analog Devices. Consult the AD9834 data sheet in conjunction with this user guide when using the evaluation board.

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Module

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

EVAL-CN0304
AD9834 Evaluation Board
EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Module

Reference Designs

CN0304
Low Power DDS Waveform Generator
CN0156
Amplitude Control Circuit for AD9834 Waveform Generator (DDS)

Latest Discussions

Recently Viewed