AD8403

PRODUCTION

4-Channel Digital Potentiometer

Part Models
16
1ku List Price
Starting From $3.78

Part Details

  • 256-Position
  • Replaces 1,2 or 4 Potentiometers
  • 1 kΩ, 10 kΩ, 50 kΩ, 100 kΩ Available Options
  • Power Shutdown - Less than 5 µA
  • 3-Wire SPI-Compatible Serial Data Input
  • 10 MHz Update Data Loading Rate
  • 2.7 V to 5.5 V Single-Supply Operation
  • Midscale Preset
AD8403
4-Channel Digital Potentiometer
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
eval board
EVAL-AD8403

AD8403 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD8403
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP)
  • PC software for control

Product Details

The AD8403 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications, offering a ±1% channel-to-channel matching tolerance.

In addition, the AD8403 uses a versatile SPI serial interface, allowing speeds of up to 50 MHz.

The EVAL-AD8403SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD8403 part can be found in the AD8403 data sheet.

EVAL-AD8403
AD8403 Evaluation Board

Latest Discussions

Recently Viewed