AD5293
PRODUCTIONSingle Channel, 1024-Position, 1% R-Tolerance Digital Potentiometer
- Part Models
- 6
- 1ku List Price
- Starting From $3.09
Part Details
- Single-channel, 1024-position resolution
- 20 kΩ, 50 kΩ, and 100 kΩ nominal resistance
- Calibrated 1% nominal resistor tolerance (resistor performance mode)
- Rheostat mode temperature coefficient: 35 ppm/°C
- Voltage divider temperature coefficient: 5 ppm/°C
- Single-supply operation: 9 V to 33 V
- Dual-supply operation: ±9 V to ±16.5 V
- SPI-compatible serial interface
- Wiper setting readback
The AD5293 is a single-channel, 1024-position digital potentiometer (in this data sheet, the terms digital potentiometer and RDAC are used interchangeably) with a <1% end-to-end resistor tolerance error. The AD5293 performs the same electronic adjustment function as a mechanical potentiometer with enhanced resolution, solid state reliability, and superior low temperature coefficient performance. This device is capable of operating at high voltages and supporting both dual-supply operation at ±10.5 V to ±15 V and single-supply operation at 21 V to 30 V.
The AD5293 offers guaranteed industry-leading low resistor tolerance errors of ±1% with a nominal temperature coefficient of 35 ppm/°C. The low resistor tolerance feature simplifies openloop applications as well as precision calibration and tolerance matching applications.
The AD5293 is available in a compact 14-lead TSSOP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +105°C.
Applications
- Mechanical potentiometer replacement
- Instrumentation: gain and offset adjustment
- Programmable voltage-to-current conversion
- Programmable filters, delays, and time constants
- Programmable power supply
- Low resolution DAC replacements
- Sensor calibration
Documentation
Data Sheet 1
Application Note 5
Frequently Asked Question 1
Device Drivers 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5293BRUZ-100 | 14-Lead TSSOP | ||
AD5293BRUZ-100-RL7 | 14-Lead TSSOP | ||
AD5293BRUZ-20 | 14-Lead TSSOP | ||
AD5293BRUZ-20-RL7 | 14-Lead TSSOP | ||
AD5293BRUZ-50 | 14-Lead TSSOP | ||
AD5293BRUZ-50-RL7 | 14-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
AD5293BRUZ-100 | PRODUCTION | |
AD5293BRUZ-100-RL7 | PRODUCTION | |
AD5293BRUZ-20 | PRODUCTION | |
AD5293BRUZ-20-RL7 | PRODUCTION | |
AD5293BRUZ-50 | PRODUCTION | |
AD5293BRUZ-50-RL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD5293BRUZ-100 | PRODUCTION | |
AD5293BRUZ-100-RL7 | PRODUCTION | |
AD5293BRUZ-20 | PRODUCTION | |
AD5293BRUZ-20-RL7 | PRODUCTION | |
AD5293BRUZ-50 | PRODUCTION | |
AD5293BRUZ-50-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?