AD5206

PRODUCTION

6-Channel, 256-Position Digital Potentiometer

Part Models
9
1ku List Price
Starting From $3.01

Part Details

  • 256 positions
  • Multiple independently programmable channels
    • AD5204—4-channel
    • AD5206—6-channel
  • Potentiometer replacement
  • Terminal resistance of 10 kΩ, 50 kΩ, 100 kΩ
  • 3-wire SPI-compatible serial data input
  • +2.7 V to +5.5 V single-supply operation; ±2.7 V dual-supply operation
  • Power-on midscale preset
AD5206
6-Channel, 256-Position Digital Potentiometer
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed