AD5116

PRODUCTION

Single Channel, 64-Position, Push-Button, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer

Part Models
6
1ku List Price
Starting From $0.78
Viewing:

Part Details

  • Nominal resistor tolerance error: ±8% maximum
  • Wiper current: ±6 mA
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Low power consumption: 2.5 μA max @ 2.7 V and 125°C
  • Wide bandwidth: 4 MHz (5 kΩ option)
  • Power-on EEPROM refresh time < 50 μs
  • 50-year typical data retention at 125°C
  • 1 million write cycles
  • 2.3 V to 5.5 V supply operation
  • Built-in adaptive debouncer
  • Wide operating temperature: −40°C to +125°C
  • Thin, 2 mm × 2 mm × 0.55 mm, 8-lead LFCSP package
AD5116
Single Channel, 64-Position, Push-Button, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
AD5116 Functional Block Diagram AD5116 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5116SDZ

AD5116 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5116
  • Several test circuits
  • Various ac/dc input signals

Product Details

The AD5116 supports single-supply 2.3 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications, offering guaranteed low resistor tolerance errors of ±8% and high bandwidth while allowing up to ±6 mA current density in the A, B, and W pins.

A simple push-button interface allows manual switching and can save the last wiper position automatically into the EEPROM, making it suits to applications that require a power-up in the last wiper position.

Complete specifications for the AD5116 can be found in the AD5116 datasheet.

EVAL-AD5116SDZ
AD5116 Evaluation Board
EVAL-AD5116SDZ

Reference Designs

Audio Volume Control
CN0226 Circuits from the lab

Portable Audio Amplifier with Volume Control

Features and Benefits

  • Portable Audio Volume Control
  • 3W Class-D Output Driver
  • 64 Levels, Push-Button Control
High Voltage DAC Circuit
CN0405 Circuits from the lab

High Voltage Output DAC with Push-Button Control

Features and Benefits

  • High voltage DAC with push-button control
  • Up to 20V output
  • 64 positions 
CN0226
Portable Audio Amplifier with Volume Control
Audio Volume Control
Photo of EVAL-CN0226-EB1Z
CN0405
High Voltage Output DAC with Push-Button Control
High Voltage DAC Circuit
EVAL-CN0405-EB1Z Board Photo

Latest Discussions

Recently Viewed