AD9764

PRODUCTION

14-Bit, 100 MSPS+ TxDAC® D/A Converter

Part Models
6
1ku List Price
Starting From $14.82

Part Details

  • Member of pin-compatible TxDAC product family
  • 125 MSPS update rate
  • 14-bit resolution
  • Excellent SFDR and IMD
  • Differential current outputs: 2 mA to 20 mA
  • Power dissipation: 190 mW at 5 V to 45 mW at 3 V
  • Power-down mode: 25 mW at 5 V
  • On-chip 1.20 V reference
  • Single +5 V or +3 V supply operation
  • Packages: 28-lead SOIC and TSSOP
  • Edge-triggered latches
AD9764
14-Bit, 100 MSPS+ TxDAC® D/A Converter
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
EVAL-AD9764

AD9764 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9764.

EVAL-AD9764
AD9764 Evaluation Board

Latest Discussions

Recently Viewed