AD9762

PRODUCTION

12-Bit, 100 MSPS+ TxDAC® D/A Converter

Part Models
6
1ku List Price
Starting From $10.03

Part Details

  • Member of Pin-Compatible TxDAC Product Family
  • 125 MSPS Update Rate
  • 12-Bit Resolution
  • Excellent Spurious Free Dynamic Range Performance
  • SFDR to Nyquist @ 5 MHz Output: 70 dBc
  • Differential Current Outputs: 2 mA to 20 mA
  • Power Dissipation:
    175 mW @ 5 V to 45 mW @ 3 V
  • Power-Down Mode: 25 mW @ 5 V
  • On-Chip 1.20 V Reference
  • Single +5 V or +3 V Supply Operation
  • Package: 28-Lead SOIC and TSSOP
  • Edge-Triggered Latches
AD9762
12-Bit, 100 MSPS+ TxDAC® D/A Converter
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
EVAL-AD9762

AD9762 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9762.

EVAL-AD9762
AD9762 Evaluation Board

Latest Discussions

Recently Viewed