AD9760

PRODUCTION

10-Bit, 100 MSPS+ TxDAC® D/A Converter

Part Models
12
1ku List Price
Starting From $8.05

Part Details

  • Member of Pin-Compatible TxDAC Product Family
  • 125 MSPS Update Rate
  • 10-Bit Resolution
  • Excellent Spurious Free Dynamic Range Performance
  • SFDR to Nyquist @ 40 MHz Output: 52 dBc
  • Differential Current Outputs: 2 ma to 20 mA
  • Edge-Triggered Latches
  • See datasheet for additional features
AD9760
10-Bit, 100 MSPS+ TxDAC® D/A Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD9760

AD9760 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9760.

EVAL-AD9760
AD9760 Evaluation Board

Latest Discussions

Recently Viewed