AD9752

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, 100 MSPS+ TxDAC® D/A Converter

Part Models
5
1ku List Price
Starting From $13.59

Part Details

  • High Performance Member of Pin-Compatible TxDAC Product Family
  • 125 MSPS Update Rate
  • 12-Bit Resolution
  • Excellent Spurious Free Dynamic Range Performance
  • SFDR to Nyquist @ 5 MHz Output: 79 dBc
  • Differential Current Outputs: 2 mA to 20 mA
  • Power Dissipation: 185 mW @ 5 V
  • Power-Down Mode: 20 mW @ 5 V
  • On-Chip 1.20 V Reference
  • CMOS-Compatible +2.7 V to +5.5 V Digital Interface
  • Package 28-Lead SOIC and TSSOP
  • Edge-Triggered Latches
AD9752
12-Bit, 100 MSPS+ TxDAC® D/A Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD9742 PRODUCTION 12-Bit, 210 MSPS TxDAC® D/A Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD9752
AD9752 Evaluation Board

Latest Discussions

Recently Viewed