AD9750
AD9750
NOT RECOMMENDED FOR NEW DESIGNS10-Bit, 100 MSPS+ TxDAC® D/A Converter
- Part Models
- 4
- 1ku List Price
- Starting From $10.09
Viewing:
Part Details
- High Performance Member of Pin-Compatible TxDAC Product Family
- 125 MSPS Update Rate
- 10-Bit Resolution
- Excellent Spurious Free Dynamic Range Performance
- SDFR to Nyquist @ 5 MHz Output: 76 dBc
- Differential Current Outputs: 2 mA to 20 mA
- Power Dissipation: 190 mW @ 5 V
- Power-Down Mode: 20 mW @ 5 V
- On-Chip 1.20 V Reference
- CMOS-Compatible +2.7 V
to + 5.5 V Digital Interface - Packages: 28-Lead SOIC and TSSOP
- Edge-Triggered Latches
The AD9750 is a 10-bit resolution second generation member of the TxDAC series of high performance, low power CMOS digital-to-analog converters (DACs). The TxDAC family, which consists of pin compatible 8-, 10-, 12-, and 14-bit DACs, is specifically optimized for the transmit signal path of communication systems. All of the devices share the same interface options, small outline package and pinout, thus providing an upward or downward component selection path based on performance, resolution and cost. The AD9750 offers exceptional ac and dc performance while supporting update rates up to 125 MSPS.
Documentation
Data Sheet 1
Application Note 4
Solutions Bulletin & Brochure 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9750ARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9750ARUZRL7 | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9750ARZ | 28-Lead SOIC (Wide) | ||
AD9750ARZRL | 28-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
AD9750ARUZ | PRODUCTION | |
AD9750ARUZRL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD9750ARUZ | PRODUCTION | |
AD9750ARUZRL7 | PRODUCTION | |
AD9750ARZ | PRODUCTION | |
AD9750ARZRL | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD9750ARZ | PRODUCTION | |
AD9750ARZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD9740 | PRODUCTION | 10-Bit, 210 MSPS TxDAC® D/A Converter |