AD7836

PRODUCTION

Quad 14-Bit CMOS DAC on One Monolithic Chip

Part Models
1
1ku List Price
Starting From $41.11

Part Details

  • Four 14-Bit DACs in One Package
  • Voltage Outputs
  • Separate Offset Adjust for Each Output
  • Reference Range of ±5 V
  • Maximum Output Voltage Range of ±10 V
  • Clear Function to User-Defined Code
  • 44-Pin MQFP Package
AD7836
Quad 14-Bit CMOS DAC on One Monolithic Chip
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD5734R PRODUCTION Complete, Quad, 14-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
AD5754 PRODUCTION Complete, Quad, 16-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed