AD7302

PRODUCTION

2.7 V to 5.5 V, Parallel Input Dual Voltage Output 8-Bit DAC

Part Models
7
1ku List Price
Starting From $3.68

Part Details

  • Two 8-Bit DACs in One Package
  • 20-Lead DIP/SOIC/TSSOP Package
  • +2.7 V to +5.5 V Operation
  • Internal and External Reference Capability
  • DAC Power-Down Function
  • Parallel Interface
  • On-Chip Output Buffer Rail-to-Rail Operation
  • Low power Operation 3 mA max @ 3.3 V
  • Power-Down to 1 µA max @ 25°C

AD7302
2.7 V to 5.5 V, Parallel Input Dual Voltage Output 8-Bit DAC
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
No discussions on AD7302 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed