AD5821

PRODUCTION

120 mA, Current Sinking, 10-Bit, I2C® DAC

Part Models
1
1ku List Price
price unavailable

Part Details

  • 120 mA current sink
  • Available in 3 × 3 array WLCSP package
  • 2-wire (I2C-compatible) 1.8 V serial interface
  • 10-bit resolution
  • Integrated current sense resistor
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic over all codes
  • Power-down to 0.5 µA typical
  • Internal reference
  • Ultralow noise preamplifier
  • Power-down function
  • Power-on reset
AD5821
120 mA, Current Sinking, 10-Bit, I2C® DAC
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
eval board
EVAL-AD5821

AD5821 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD5821.

EVAL-AD5821
AD5821 Evaluation Board

Latest Discussions

Recently Viewed