AD5687

PRODUCTION

Dual, 12-Bit nanoDAC+™ with SPI Interface

Part Models
3
1ku List Price
Starting From $2.94

Part Details

  • High relative accuracy (INL): ±2 LSB maximum at 16 bits
  • Tiny package: 3 mm × 3 mm, 16-lead LFCSP
  • TUE: ±0.1% of FSR maximum
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User-selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 50 MHz SPI with readback or daisy chain
  • Low glitch: 0.5 nV-sec
  • Low power: 3.3 mW at 3 V
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range
AD5687
Dual, 12-Bit nanoDAC+™ with SPI Interface
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
LTspice


Models for the following parts are available in LTspice:

  • AD5687R

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5686R

AD5686R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5686R
  • On-board references
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., System Demonstration Platform (SDP)

Product Details

The EVAL-AD5686RSDZ evaluation board is designed to help users quickly prototype AD5686R circuits and reduce design time. The AD5686R operates from a single 2.7 V to 5.5 V supply. The AD5686R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V. The evaluation board also incorporates additional voltage references.

 

The EVAL-AD5686RSDZ evaluation board interfaces to the USB port of a PC via a system demonstration platform (SDP) board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5686RSDZ product page to use with the evaluation board to allow the user to program the AD5686R. A PMOD connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP board. Note that when a microcontroller is used through the PMOD connection, the SDP board must be disconnected, and the user is unable to operate the ACE software.

 

The EVAL-AD5686RSDZ evaluation board is compatible with any Analog Devices SDP board, which can be purchased separately.

 

For full details, see the AD5686R data sheet, which must be consulted in conjunction with user guide (UG-725) when using the evaluation board.

 

EVAL-AD5686R
AD5686R Evaluation Board

Latest Discussions

Recently Viewed