AD5590

PRODUCTION

16 Input/16 Output Analog I/O Port With Integrated Amplifiers

Part Models
1
1ku List Price
Starting From $23.65

Part Details

  • Operational amplifiers
  • Offset voltage: 2.2 mV maximum
  • Low input bias current: 1 pA maximum
  • Single supply operation
  • Low noise: 22 nV/√Hz
  • Unity gain stable
  • Available in 80-ball CSP_BGA package
  • See Datasheet for additional features
AD5590
16 Input/16 Output Analog I/O Port With Integrated Amplifiers
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
EVAL-AD5590

AD5590 Evaluation Board

Product Details

The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC. Software is provided that can be used to program the registers of the AD5590. Control of the AD5590 is via a USB interface.

EVAL-AD5590
AD5590 Evaluation Board

Latest Discussions

No discussions on AD5590 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed