AD5535B

NOT RECOMMENDED FOR NEW DESIGNS

32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V

Part Models
1
1ku List Price
Starting From $112.99

Part Details

  • High integration
    • 32-channel, 14-bit denseDAC® with integrated high voltage output amplifier
  • Guaranteed monotonic
  • Housed in 15 mm × 15 mm CSP_BGA package
  • Full-scale output voltage programmable from 50 V to 200 V via reference input
  • 550 µA drive capability
  • Integrated silicon diode for temperature monitoring
  • DSP-/microcontroller-compatible serial interface
  • 1.2 MHz channel update rate
  • Asynchronous RESET facility
  • –10°C to +85°C temperature range
AD5535B
32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD45335 RECOMMENDED FOR NEW DESIGNS 32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD5535BOPAMP

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5535B

AD5535B Evaluation Board

Product Details

The evaluation board allows the functionality and performance of the AD5535B to be easily evaluated. The eval board connects to a PC via the SDP. Software is provided to allow the user to program the registers of the AD5535B.

EVAL-AD5535B
AD5535B Evaluation Board

Latest Discussions

Recently Viewed