AD5338R

PRODUCTION

Dual 10-Bit nanoDAC® with 2 ppm/°C Reference, I2C Interface

Part Models
3
1ku List Price
Starting From $2.31
Viewing:

Part Details

  • Low drift 2.5 V reference: 2 ppm/°C typical
  • Tiny package: 3 mm × 3 mm, 16-lead LFCSP
  • Total unadjusted error (TUE): ±0.1% of full-scale range (FSR) maximum
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • Low glitch: 0.5 nV-sec
  • 400 kHz I2C-compatible serial interface
  • Low power: 3.3 mW at 3 V
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range
AD5338R
Dual 10-Bit nanoDAC® with 2 ppm/°C Reference, I2C Interface
AD5338R Functional Block Diagram AD5338R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5338R

AD5338RDBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The evaluation board is designed to help users quickly prototype new AD5338R circuits and reduce design time. The AD5338R operates from a single 2.7 V to 5.5 V supply.


Full details can be found in the AD5338R data sheet, which must be consulted in conjunction with user guide UG-979 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download from the EVAL-AD5338RDBZ evaluation board page to allow the user to program the AD5338R.

EVAL-AD5338R
AD5338RDBZ Evaluation Board
EVAL-AD5338RDBZ_Angle-web EVAL-AD5338RDBZ_Bottom-web EVAL-AD5338RDBZ_Top-web

Latest Discussions

Recently Viewed