AD5315

PRODUCTION

2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC

Part Models
5
1ku List Price
Starting From $3.97

Part Details

  • Four 10-Bit DACS in 10-Lead MicroSOIC
  • Low Power: 600 µA @ 5 V, 500 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 80nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Three Power-Down Functions
  • Double-Buffered Input Logic
  • Output Range: 0 V to VREF
  • 2-Wire (I2C Compatible)
  • Data Readback Facility; Software Clear Facility
  • Simultaneous Update via LDAC bit (active low)
  • Temperature Range: −40°C to 105°C
AD5315
2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 2
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Low Input Bias Current Op Amps (≤100 pA) 3
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed