AD5313R

PRODUCTION

Dual, 10-Bit nanoDAC with 2 ppm/°C Reference, SPI Interface

Part Models
3
1ku List Price
Starting From $2.10

Part Details

  • Low drift 2.5 V reference: 2 ppm/°C typical
  • Tiny package: 3 mm × 3 mm, 16-lead LFCSP 
  • Total unadjusted error (TUE): ±0.1% of FSR maximum 
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails 
  • User selectable gain of 1 or 2 (GAIN pin) 
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 50 MHz SPI with readback or daisy chain
  • Low glitch: 0.5 nV-sec
  • Low power: 3.3 mW at 3 V 
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range
AD5313R

Dual, 10-Bit nanoDAC with 2 ppm/°C Reference, SPI Interface
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5313R

EVAL-AD5313RDBZ

Features and Benefits

  • Full featured evaluation board (EVAL-MBnanoDAC-SDZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5313RDBZ evaluation board is designed to quickly prototype AD5313R circuits and reduce design time. The evaluation board interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded via the EVAL-AD5313RDBZ product page that allows users to program the AD5313R.


This evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices, Inc., website.


Full data on the AD5313R can be found in the AD5313R data sheet available from Analog Devices and should be consulted in conjunction with UG-965 when using the evaluation board.


EVAL-AD5313R
EVAL-AD5313RDBZ

Latest Discussions

Recently Viewed